Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust AirLines231-5216: 123.7mm Inner Diameter Air Cleaner Tube
HomeEngineExhaust SystemExhaust AirLines231-5216: 123.7mm Inner Diameter Air Cleaner Tube
231-5216: 123.7mm Inner Diameter Air Cleaner Tube

Cat® Air Cleaner Tube facilitates the connection between the air cleaner and the turbocharger, ensuring the delivery of clean, filtered air to the engine

Brand: Cat

Product Images
231-5216: 123.7mm Inner Diameter Air Cleaner Tube
231-5216: 123.7mm Inner Diameter Air Cleaner Tube
231-5216: 123.7mm Inner Diameter Air Cleaner Tube
231-5216: 123.7mm Inner Diameter Air Cleaner Tube
231-5216: 123.7mm Inner Diameter Air Cleaner Tube

Cat® Air Cleaner Tube facilitates the connection between the air cleaner and the turbocharger, ensuring the delivery of clean, filtered air to the engine

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 231-5216

Units of Measure

USMetric
Material: Steel
Outer Diameter (mm): 127.0
Connector Type: Hose Bead (both ends)
Outer Diameter (in): 5.0
View More
Compatible Models for part number 231-5216

INDUSTRIAL ENGINE

C9 C-9

PETROLEUM ENGINE

C9

PETROLEUM PACKAGE

TH31-C9I CX31-C9I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced