Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips231-5867: 88.9mm Diameter Saddle Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips231-5867: 88.9mm Diameter Saddle Clamp
231-5867: 88.9mm Diameter Saddle Clamp

Cat® 88.9mm Diameter Steel Saddle Clamp securely attaches pipes, conduits, or cables to flat surfaces, providing support and preventing movement

Brand: Cat

Product Images
231-5867: 88.9mm Diameter Saddle Clamp
231-5867: 88.9mm Diameter Saddle Clamp
231-5867: 88.9mm Diameter Saddle Clamp
231-5867: 88.9mm Diameter Saddle Clamp
231-5867: 88.9mm Diameter Saddle Clamp

Cat® 88.9mm Diameter Steel Saddle Clamp securely attaches pipes, conduits, or cables to flat surfaces, providing support and preventing movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 231-5867
Material: Carbon Steel
View More
Compatible Models for part number 231-5867

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN G3516B G3516C G3516E G3516H G3520C 3508C G3520B 3516 G3520E G3516K 3508B 3512 G3520H G3520K 3512C 3512B SR5 3508 3516B GEN G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

POWER MODULE

3516B 3516C XQ2280 XQC1200 PP3516 XQC1600 PMG3516 PM3508 PM3516 PM3512

ENGINE

G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM G3520 G3520J G3520H 3512E 3508PETROL 3512PETROL 3512C

PETROLEUM ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B

PETROLEUM GEN SET

3512B 3512C

GEN SET ENGINE

POWER SYS G3520 3516B G3516C G3516B G3520B 3508 G3508 G3516 G3512 3512 3512B 3508B 3516

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508C 3508B 3512B 3516B 3516C 3516E

ENGINE - INDUSTRIAL

CG170-16 3512B 3561B 3516B

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512E 3512B 3512C 3508 G3520H

GAS ENGINE

G3512H G3512E G3508J G3512B G3512J G3508B G3520B G3516J G3516E G3520J G3520 G3516C G3516B G3512 G3516 G3508

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced