231-8047: Hose Assembly-Oil Cooler
+ / - Hover over image to Zoom
Other Views

    231-8047: Hose Assembly-Oil Cooler

    Part Number: 231-8047
    Brand: Cat
    Retrieving Price.....

    Cat® Oil Cooler Hose Assembly

    Description:
    Cat hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.


    Attributes:
    • OEM direct replacement part
    • Durable and flexible
    • Designed to withstand application specific working pressure


    Application:
    Cat hoses are typically used in base cooler assemblies. Consult your owner’s manual or contact your local Cat Dealer for more information.

    UNITS:
    • US
    • Metric
    • Overall Height (in): 1.8
    • Overall Length (in): 14.4
    • Overall Width (in): 2.4
    asphalt paver
    AP-600, BB-760

    integrated toolcarrier
    IT28G

    paving compactor
    CS-563E, CP-663E, CP-573E, CS-583E, CS-663E, CS-683E, CP-563E, CS-573E

    wheeled excavator
    M322C, M318C, M316C, M318C MH

    wheel-type loader
    924GZ, 928G, 930G, 924G

    engine - industrial
    3056E