Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors232-0020: 46 Pin Wiring Harness Connector
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors232-0020: 46 Pin Wiring Harness Connector
232-0020: 46 Pin Wiring Harness Connector

Cat® 46 Pin Wiring Harness Connector used in Electrical and Starting Unit

Brand: Cat

Product Images
232-0020: 46 Pin Wiring Harness Connector
232-0020: 46 Pin Wiring Harness Connector
232-0020: 46 Pin Wiring Harness Connector
232-0020: 46 Pin Wiring Harness Connector
232-0020: 46 Pin Wiring Harness Connector

Cat® 46 Pin Wiring Harness Connector used in Electrical and Starting Unit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-0020

We are still working on adding a specification for this part.

Compatible Models for part number 232-0020

GENERATOR

SR5

GENERATOR SET

C32 G3516 G3512 3516C C18 3516B 3508B 3512B

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3508C C32 3516B

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3512B

ENGINE

G3520J G3516J

INDUSTRIAL ENGINE

3512B 3516B 3516C

PETROLEUM ENGINE

3516C 3516B 3508B 3512C 3512B

GAS ENGINE

G3520B G3516J G3508J G3512B G3520J G3512J G3516B G3508B G3512 G3516 G3508

PETROLEUM GEN SET

3512B 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced