Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapter Covers232-0152: Bucket Center Adapter Cover
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapter Covers232-0152: Bucket Center Adapter Cover
232-0152: Bucket Center Adapter Cover

Cat® K150 Adapter Cover

Brand: Cat

Product Images
232-0152: Bucket Center Adapter Cover
232-0152: Bucket Center Adapter Cover
232-0152: Bucket Center Adapter Cover
232-0152: Bucket Center Adapter Cover
232-0152: Bucket Center Adapter Cover

Cat® K150 Adapter Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-0152

Units of Measure

USMetric
Type: Full Cover
Position: Center
Adapter Size: K150
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 16.13
Size: K150
Height (in): 10.63
Width (mm): 202.0
Height (mm): 270.0
Attachment Method: Pin-on
Series: K Series
Adapter Series: K Series
Overall Length (mm): 409.7
Width (in): 7.953
View More
Compatible Models for part number 232-0152

WHEEL LOADER

990K 990H 992K 990 990 II 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced