Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home232-1295: M14x1 Thread Blanking Plug
Home232-1295: M14x1 Thread Blanking Plug
232-1295: M14x1 Thread Blanking Plug

Cat® Blanking Plug for an exhaust manifold seals and blocks unused openings, preventing exhaust leaks and ensuring engine performance

Brand: Cat

Product Images
232-1295: M14x1 Thread Blanking Plug
232-1295: M14x1 Thread Blanking Plug
232-1295: M14x1 Thread Blanking Plug
232-1295: M14x1 Thread Blanking Plug
232-1295: M14x1 Thread Blanking Plug

Cat® Blanking Plug for an exhaust manifold seals and blocks unused openings, preventing exhaust leaks and ensuring engine performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-1295
Material Description: Steel
Thread Size (mm): M14x1
View More
Compatible Models for part number 232-1295

GENERATOR

LC51XX

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120 140 GC 140

TRACK-TYPE TRACTOR

D5 D6N LGP D6K2 XL D6K2 LGP D6N OEM D6N XL D6N

WHEEL SKIDDER

535D 545D 555D 525D

KNUCKLEBOOM LOADER

2484C 559C 2384C 579C

ASPHALT PAVER

BG-225C BG-230D AP-650B AP-800D

MARINE ENGINE

C7.1

FORESTRY PRODUCTS

548 558 538

LOG LOADR FORST MACH

558

EXCAVATOR

336 GC FM538 320E LRR FM548 335F 323F M318F 326 330 GC 323 MH3040 330 335 336 333 330F L 320E L 548 329F L 335F LCR 320E 323E L 558 326F L 323E SA 320E LN 330F 323E LN FM558 326F 323F L 538 330F LN 330GC 326F LN 320E RR

VIBRATORY COMPACTOR

CP-533E CS-323C CB-534D CB-564D CS-423E CP-323C CS-533E

MOBILE HYD POWER UNIT

330F 330 MHPU 330FMHPU

GENERATOR SET

C7.1 GEN C7.1 XQ230 XQP200

HEX BASED SPL SOLUTION

330F OEM 320E

ENGINE

C7.1 MARIN C7.1

TRACK LOADER

963 963K 953K 953

SOIL COMPACTOR

815K 815

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

424D 416D

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

930 938 926

TELEHANDLER

TH210 TH215

WHEEL LOADER

962M Z 962 950M Z 950GC 950M 962M 950 GC 926 924K 930 938 938K 938M 926M 930K 930M 950

WHEELED EXCAVATOR

MH3026 MH3024 M322F M322 M318F MH3040 M320F

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

PS-360C

INDUSTRIAL ENGINE

3054E C6.6 3054C C7.1

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced