Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips232-1754: Half Clip Single
Home
Hardware, Seals, & ConsumablesHardwareClampsClamps & Clips
232-1754: Half Clip Single
232-1754: Half Clip Single

Cat® Half Clip Single secures tubing or wiring in place, providing stable support and easy installation in tight areas.

Brand: Cat

Product Images
232-1754: Half Clip Single
232-1754: Half Clip Single

Cat® Half Clip Single secures tubing or wiring in place, providing stable support and easy installation in tight areas.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 232-1754
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 232-1754
Material: Carbon Steel
View More
Compatible Models for part number 232-1754

POWER PACKAGE

C7

TRUCK ENGINE

C7

INTEGRATED TOOLCARRIER

IT62H

SOIL COMPACTOR

815B

PETROLEUM ENGINE

C7

COLD PLANER

PM-102

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 160 140M 160K 140K 120K 140G 150 140K 2 140 120K 2

WHEEL LOADER

966F II 966D 966F 966E 962H 950H

FORWARDER

584 584HD

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D AP-755

MARINE ENGINE

C7

INDUSTRIAL ENGINE

C7

WHEEL FELLER BUNCHER

573

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 324D LN M325D L MH 329D 324D L 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert