Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits232-1793: Electric Cable
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits232-1793: Electric Cable
232-1793: Electric Cable

Cat® Fuel Injection Pump Cable is an insulated wiring harness that connects the fuel injection pump to the engine's electrical system

Brand: Cat

Product Images
232-1793: Electric Cable
232-1793: Electric Cable

Cat® Fuel Injection Pump Cable is an insulated wiring harness that connects the fuel injection pump to the engine's electrical system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-1793

We are still working on adding a specification for this part.

Compatible Models for part number 232-1793

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR

LC20XX

GENERATOR SET

C3.3 C3.3DE50E0 C3.3DE50E2 C4.4DE110E XQP60 3508 C4.4 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 XQP30 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CP13 CS10 CS11 CS12 CS13 CS13 GC CS11 GC

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

414E 442E 416F2 430E 430F 416 420F2 428F2 424D 426 428 424 420 432F2 434 430 432 444F2 426 F2 422F 444 434E 422E 434F 422F2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 428D 416D 428E 430F2 434F2 420F

MOTOR GRADER

140 GC

TELEHANDLER

TH407C TH337C TH414C TH210 TH406C TH336C TH514C TH417C TH215

TRACK SKIDDER

527

COMPACT WHEEL LOADER

920K 914K 914G 914 910K 920

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 3054C

ASPHALT PAVER

BG-225C AP-300D BG-230D AP-650B AP-800D AP-300

PNEUMATIC COMPACTOR

PS-360C PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

3054C C7.1 C3.3 C4.4

EXCAVATOR

312D2 312D2 GC 316 GC 320D2 318D2 L 313D2 GC 324 323D3 320D2 GC 312D2 L 313D2 320D2 L 313D2 LGP

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CS11 GC CP-533E CS-323C CB-534D CS-433E CP11 GC CB-564D CB-536D CP-433E CS-423E CD-54 CP-323C CS10 GC CS-533E CB-434D CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced