Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits232-2943: Quarry Truck Final Drive Bearing Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits232-2943: Quarry Truck Final Drive Bearing Kit
232-2943: Quarry Truck Final Drive Bearing Kit

Quarry Truck Final Drive Bearing Kit

Brand: Cat

Product Images
232-2943: Quarry Truck Final Drive Bearing Kit
232-2943: Quarry Truck Final Drive Bearing Kit

Quarry Truck Final Drive Bearing Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

123-7264: 288mm Inner Diameter Ring Seal
123-7264: 288mm Inner Diameter Ring SealQuantity: 1
9X-7304: 316.82mm Internal Diameter Ring Seal
9X-7304: 316.82mm Internal Diameter Ring SealQuantity: 1
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 1
2A-3398: 2.04mm Thick Oil Pan Gasket
2A-3398: 2.04mm Thick Oil Pan GasketQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 4
9M-5024: 3.53 x 209.14mm 75A NBR O-Ring
9M-5024: 3.53 x 209.14mm 75A NBR O-RingQuantity: 1
2A-1913: 1.83mm Thick Fuel Manifold Plug Gasket
2A-1913: 1.83mm Thick Fuel Manifold Plug GasketQuantity: 4
2R-0098: 5.33 x 456.06mm 75A NBR O-Ring
2R-0098: 5.33 x 456.06mm 75A NBR O-RingQuantity: 1
314-4126: 462.42mm OD Casting Alloy Steel Duo Cone Seal
314-4126: 462.42mm OD Casting Alloy Steel Duo Cone SealQuantity: 1
5D-6298: 317.50mm Outer Diameter Cup Bearing
5D-6298: 317.50mm Outer Diameter Cup BearingQuantity: 2
4F-7356: 0.35" Thick Nut Lock Plate
4F-7356: 0.35" Thick Nut Lock PlateQuantity: 4
6Y-0520: 264.81mm Assembled Outside Diameter Duo Cone Seal
6Y-0520: 264.81mm Assembled Outside Diameter Duo Cone SealQuantity: 1
229-7375: 98.5mm Outside Diameter Sleeve Bearing
229-7375: 98.5mm Outside Diameter Sleeve BearingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
6D-0692: 367.89mm Inside Diameter Seal-O-Ring
6D-0692: 367.89mm Inside Diameter Seal-O-RingQuantity: 1
5D-6297: 209.55mm Inside Diameter Cone Bearing
5D-6297: 209.55mm Inside Diameter Cone BearingQuantity: 1
5D-6296: 203.20mm Tapered Roller Cone Bearing
5D-6296: 203.20mm Tapered Roller Cone BearingQuantity: 1
314-4124: 264.84mm Assembled Outside Diameter Duo Cone Seal
314-4124: 264.84mm Assembled Outside Diameter Duo Cone SealQuantity: 1
337-1943: 11.13mm Inner Diameter Rectangular Seal
337-1943: 11.13mm Inner Diameter Rectangular SealQuantity: 6
6T-5545: 28mm Long Chamfered End Dowel Pin
6T-5545: 28mm Long Chamfered End Dowel PinQuantity: 3
2D-6533: 304.39mm Inside Diameter Seal-O-Ring
2D-6533: 304.39mm Inside Diameter Seal-O-RingQuantity: 1
8X-9563: 80.52mm Internal Diameter Plastic Spacer
8X-9563: 80.52mm Internal Diameter Plastic SpacerQuantity: 3
8X-4552: M76 ID Plastic Flat Washer
8X-4552: M76 ID Plastic Flat WasherQuantity: 6
2M-1309: 291.46mm Inside Diameter Seal-O-Ring
2M-1309: 291.46mm Inside Diameter Seal-O-RingQuantity: 1
7D-7519: 3.53 x 523.47mm 75A NBR O-Ring
7D-7519: 3.53 x 523.47mm 75A NBR O-RingQuantity: 1
6Y-9885: 77.56mm Internal Diameter Roller Bearing
6Y-9885: 77.56mm Internal Diameter Roller BearingQuantity: 6
6F-4855: 13.94mm Inner Diameter O-Ring Seal
6F-4855: 13.94mm Inner Diameter O-Ring SealQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 2
Showing 1 to 28 of 28
DescriptionSpecificationsCompatible Models
Specifications for part number 232-2943

We are still working on adding a specification for this part.

Compatible Models for part number 232-2943

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

TRACTOR

768B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced