Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings232-4113: 35mm Inner Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings232-4113: 35mm Inner Diameter Backup Ring
232-4113: 35mm Inner Diameter Backup Ring

Cat® 35mm Inner Diameter Plastic Backup Ring with Cross Slit used in Hydraulic Control Valve

Brand: Cat

Product Images
232-4113: 35mm Inner Diameter Backup Ring
232-4113: 35mm Inner Diameter Backup Ring
232-4113: 35mm Inner Diameter Backup Ring
232-4113: 35mm Inner Diameter Backup Ring
232-4113: 35mm Inner Diameter Backup Ring

Cat® 35mm Inner Diameter Plastic Backup Ring with Cross Slit used in Hydraulic Control Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-4113

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.05
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.0
Cross Section Width (mm): 1.2
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 35.0
Inside Diameter (in): 1.38
Cross Section Height (in): 0.12
View More
Compatible Models for part number 232-4113

GENERATOR SET

3512

WHEELED EXCAVATOR

M325C MH MH3040 M330D

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

EXCAVATOR

336E LN 340 352F 340F 349 349D L 330D MH 336 GC 345 328D LCR 329D LN 329D L 323F SA 320D LN 340F L LRE 336D 312C 324D 336E 336F 349D2 L MH3295 352 350 325F LCR 320D2 323F LN 336D2 L M325D MH 319D 330D LN 340D2 L 319C 324E L 335F 336F L 323F 323D 320 390D 320D L 326 345C L 349E L 330 GC 325 323 318C 329E L 325C L 323D SA 320D RR MH3040 345D L VG 322C 390D L 323D S 336D LN 330 319D LN 323D L 340MHPU 325C FM 335 336 323D LN 333 340F L UHD 349E L VG 324E LN 329D 330F L 326D2 L 321C 385B 385C 345C 345D 336 MHPU 320E L 320D2 GC 345D L 349F L 385C L 329F L 335F LCR 325D L 330C LN 320C 320D 320E 365C L 326D2 349D2 395 319D L 323E L 352F-VG 323D2 L 336F LN 320D LRR 365C L MH 329E LN 315C 385C L MH 330C L 321D LCR 326F L 336D L 323E SA 320E LN 374D L 323F OEM 336D2 320F L 330F 312C L 323E LN M320GC 365B II 329D2 L 322C FM 330C FM 330C 330D 326F 320D2 L 324D LN 374 329D2 323F L 330C MH 365B L 345C MH M325D L MH 349D 330F LN 324D L 330D L 365C 330GC 336E L 320 GC 325C 326F LN 349E 325D 349F 325F 345 GC 352 UHD 365B

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3040 MH3050

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 345D 345C 385C 349D L 336D L 336E HVG 330F 330D 330C 365C L 349E L HVG 325D 385C L 336F 336D 336E 323F OEM 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced