Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins232-4255: Bucket Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins232-4255: Bucket Linkage Pin
232-4255: Bucket Linkage Pin

Cat® 40mm Outside Diameter Linkage Pin for Bucket Implements

Brand: Cat

Product Images
232-4255: Bucket Linkage Pin
232-4255: Bucket Linkage Pin
232-4255: Bucket Linkage Pin
232-4255: Bucket Linkage Pin
232-4255: Bucket Linkage Pin

Cat® 40mm Outside Diameter Linkage Pin for Bucket Implements

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-4255

Units of Measure

USMetric
Material: Steel,Alloy Steel,Microalloy Steel,Carbon Steel
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 40.0
Pin Diameter (in): 1.57
Length (mm): 268.0
Length (in): 10.55
Removal Aid / Feature: No Puller Hole
Diameter (in): 1.575
Diameter (mm): 40.0
Overall Length (in): 10.551
Overall Length (mm): 268.0
View More
Compatible Models for part number 232-4255

MINI HYD EXCAVATOR

303ECR 304E2 CR 303E CR 304E 303.5E2 CR 303.5CR 304CR 304SR 303CR 303 SR 303.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced