Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses232-6315: 80 Ampere Maxi Fuse
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses232-6315: 80 Ampere Maxi Fuse
232-6315: 80 Ampere Maxi Fuse

Cat® 29.2 mm Long 80 Ampere Maxi Fuse for circuit breaker panel

Brand: Cat

Product Images
232-6315: 80 Ampere Maxi Fuse
232-6315: 80 Ampere Maxi Fuse
232-6315: 80 Ampere Maxi Fuse
232-6315: 80 Ampere Maxi Fuse
232-6315: 80 Ampere Maxi Fuse

Cat® 29.2 mm Long 80 Ampere Maxi Fuse for circuit breaker panel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-6315

Units of Measure

USMetric
Length (mm): 29.2
Width (mm): 34.3
Height (mm): 8.9
Length (in): 1.15
Width (in): 1.35
Height (in): 0.35
Material: Polyimide Plastic
View More
Compatible Models for part number 232-6315

MINI HYD EXCAVATOR

302.5C

WHEELED EXCAVATOR

M313C M313D M315C M315D M322D2 MH M315D2 M322D MH M317D2 M318D MH M322D M322C M318D M316C M318C M320 M316D M317 M320D2 M322D2 M318C MH M324D2 MH

COMPACT WHEEL LOADER

907H 907H2 906H2 908H2 908H 906H

TELEHANDLER

TH210 TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced