Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins233-0888: 63.4mm Outside Diameter Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins233-0888: 63.4mm Outside Diameter Linkage Pin
233-0888: 63.4mm Outside Diameter Linkage Pin

Cat® 63.4mm Outside Diameter Linkage Pin for Radiator Guard Mount

Brand: Cat

Product Images
233-0888: 63.4mm Outside Diameter Linkage Pin
233-0888: 63.4mm Outside Diameter Linkage Pin
233-0888: 63.4mm Outside Diameter Linkage Pin
233-0888: 63.4mm Outside Diameter Linkage Pin
233-0888: 63.4mm Outside Diameter Linkage Pin

Cat® 63.4mm Outside Diameter Linkage Pin for Radiator Guard Mount

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-0888

Units of Measure

USMetric
Material: Steel,Alloy Chromium,Carbon Steel
Pin Type: Headed Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 63.0
Pin Diameter (in): 2.48
Length (mm): 162.0
Length (in): 6.38
Removal Aid / Feature: Puller Hole
Diameter (in): 2.496
Diameter (mm): 63.4
Overall Length (in): 6.752
Overall Length (mm): 171.5
View More
Compatible Models for part number 233-0888

TRACK-TYPE TRACTOR

D10T2 D10 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced