Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsTrenchers233-2346: T112 Manual Side Shift, Standard Chain
HomeAttachmentsTrenchers233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Brand: Cat

Product Images
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain
233-2346: T112 Manual Side Shift, Standard Chain

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 233-2346

Cat® Trenchers are designed for cutting narrow straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe. Trenchers are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance.

View More
Specifications for part number 233-2346

Units of Measure

USMetric
Standard Boom Length: 1219 mm
Standard Boom Length: 48 in
Cutting Width: 6 in
Cutting Width: 152 mm
Chain Type: Standard
Required Hydraulics: Standard Flow
Overall Width: 1901 mm
Overall Width: 74.8 in
Overall Length: 2705 mm
Overall Length: 106.5 in
Weight: 1076.1 lb
Weight: 488.1 kg
Overall Height: 786 mm
Overall Height: 30.9 in
Optimal Hydraulic Flow: 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Drive Shaft Speed at Maximum Flow: 203 rpm
Side Shift Travel: 559 mm
Side Shift Travel: 22 in
Maximum Auger Clearance: 534 mm
Maximum Auger Clearance: 21 in
Spoil Auger Diameter: 457 mm
Spoil Auger Diameter: 18 in
Optional Cutting Widths: 203, 254, 305 mm (8, 10, 12 in)
View More
Compatible Models for part number 233-2346

TRENCHER

T9B T112

View More
Related parts
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Check Price
479-8086: 3.05 m (10 ft)
479-8086: 3.05 m (10 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
219-7706: A41, Skid Steer Coupler
219-7706: A41, Skid Steer Coupler

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

Check Price
285-6115: 1829 mm (72 in)
285-6115: 1829 mm (72 in)

Cat® Utility Grapple Forks are designed to handle a wide variety of materials in a variety of operating conditions.

Check Price
264-9400: BR118
264-9400: BR118

Cat® Brushcutters are used to clear land and overgrowth.

Check Price
481-3668: 2.4 m (8 ft), Skid Steer Coupler
481-3668: 2.4 m (8 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
493-2259: BU118
493-2259: BU118

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Check Price
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Check Price
448-5670: BA118C Hydraulic, Polypropylene/Wire
448-5670: BA118C Hydraulic, Polypropylene/Wire

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
285-6115
285-6115: 1829 mm (72 in)
Check Price
264-9400
264-9400: BR118
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
493-2259
493-2259: BU118
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced