Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings233-2613: 50mm Internal Diameter Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings233-2613: 50mm Internal Diameter Sleeve Bearing
233-2613: 50mm Internal Diameter Sleeve Bearing

Cat® 55mm Outer Diameter Bearing Used for Lift Cylinder

Brand: Cat

Product Images
233-2613: 50mm Internal Diameter Sleeve Bearing
233-2613: 50mm Internal Diameter Sleeve Bearing
233-2613: 50mm Internal Diameter Sleeve Bearing
233-2613: 50mm Internal Diameter Sleeve Bearing
233-2613: 50mm Internal Diameter Sleeve Bearing

Cat® 55mm Outer Diameter Bearing Used for Lift Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-2613

Units of Measure

USMetric
Outside Diameter (mm): 55.0
External Groove: No
Overall Length (in): 1.18
Inside Diameter (mm): 50.0
Internal Groove: No
Overall Length (mm): 30.0
Inside Diameter (in): 1.97
Cross Holes: No
Outside Diameter (in): 2.16
View More
Compatible Models for part number 233-2613

TRACK LOADER

953

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 446D 446B 422F 442D 444 430D 442E 434E 422E 434F 440 416F2 450E 450F 430E 430F 415 416 420F2 422F2 428F2 424D 416E 428F 428 416F 420D 432E 444F 420E 432F 432D 444E 420 428D 416D 428E 432F2 430F2 434F2 415F2 420F

TRACK SKIDDER

527 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced