Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings233-6085: Fire Hazard Warning Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings233-6085: Fire Hazard Warning Film
233-6085: Fire Hazard Warning Film

Cat® 100 mm Long Fire Hazard Warning Film enhances fire safety by marking hazards and emergency exits, promoting workplace safety

Brand: Cat

Product Images
233-6085: Fire Hazard Warning Film
233-6085: Fire Hazard Warning Film
233-6085: Fire Hazard Warning Film
233-6085: Fire Hazard Warning Film
233-6085: Fire Hazard Warning Film

Cat® 100 mm Long Fire Hazard Warning Film enhances fire safety by marking hazards and emergency exits, promoting workplace safety

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-6085

Units of Measure

USMetric
Type: Warning Film
Film Color: Yellow/Orange
Letter Color: Black
Length (mm): 100.0
Width (mm): 50.0
Length (in): 3.94
Width (in): 1.97
Material: Polycarbonate Plastic
View More
Compatible Models for part number 233-6085

GENERATOR SET

C2.2 C1.5 3516C 3516B

MARINE ENGINE

3516C 3516E

MARINE AUXILIARY

3516C

ENGINE

3516C

INDUSTRIAL ENGINE

3516B

QUARRY TRUCK

777E

TRUCK

795F XQ 793F AC 793F CMD 793D 797F 793F 795F AC 794 AC MT4400D AC 789D 785D 793F OEM 777G 777F 793F XQ

PETROLEUM ENGINE

3516C 3516B 3516

OFF HIGHWAY TRUCK

789 789G 793 777G 785D 777E 793D 777 789D 798 794 AC 796 AC 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced