Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components233-6825: 42mm Outer Diameter Spacer Mount
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components
233-6825: 42mm Outer Diameter Spacer Mount
233-6825: 42mm Outer Diameter Spacer Mount

Mount Assembly

Brand: Cat

Product Images
233-6825: 42mm Outer Diameter Spacer Mount
233-6825: 42mm Outer Diameter Spacer Mount

Mount Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 233-6825
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 233-6825

Units of Measure

USMetric
Head Outside Diameter (mm): 42
Pilot Outside Diameter (mm): 28
Mount Height (in): 0.51
Inside Diameter (mm): 11
Head Outside Diameter (in): 1.65
Head Thickness (mm): 13
Pilot Outside Diameter (in): 1.1
Head Thickness (in): 0.51
Inside Diameter (in): 0.43
Bonded Sleeve: No
Mount Height (mm): 13
Mount Type: Two-Piece - Symmetric
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 233-6825

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N D5N

PIPELAYER

561N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert