Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits233-9474: Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
233-9474: Cylinder Head Install Kit
233-9474: Cylinder Head Install Kit

CONTAINS THE GASKETS, SEALS, AND BENDABLE LOCKS TO REBUILD AND REINSTALL A SINGLE CYLINDER HEAD. KIT INCLUDES THE TURBO GASKETS, AND DOES NOT INCLUDE THE FUEL INJECTOR SEALS. ORDER A SINGLE INJECTOR SEAL KIT AS NEEDED.

Brand: Cat

Product Images
233-9474: Cylinder Head Install Kit
233-9474: Cylinder Head Install Kit

CONTAINS THE GASKETS, SEALS, AND BENDABLE LOCKS TO REBUILD AND REINSTALL A SINGLE CYLINDER HEAD. KIT INCLUDES THE TURBO GASKETS, AND DOES NOT INCLUDE THE FUEL INJECTOR SEALS. ORDER A SINGLE INJECTOR SEAL KIT AS NEEDED.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
437-2024
437-2024 : GASKET KIT-YM
Check Price
Parts included in this kit

No results available.

100-7432: Front Housing cover Gasket
100-7432: Front Housing cover GasketQuantity: 1
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-RingQuantity: 6
6I-3066: 1.5mm Thick Cylinder Head Gasket
6I-3066: 1.5mm Thick Cylinder Head GasketQuantity: 1
6L-9589: 0.8mm Thick Engine Head Gasket
6L-9589: 0.8mm Thick Engine Head GasketQuantity: 2
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 1
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 24
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 1
4W-4014: 1.5mm Thick Cooling System Regulator Gasket
4W-4014: 1.5mm Thick Cooling System Regulator GasketQuantity: 1
271-2489: 3.56mm Inner Diameter Washer Seal
271-2489: 3.56mm Inner Diameter Washer SealQuantity: 6
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
109-0078: 37.47mm Inside Diameter Seal-O-Ring
109-0078: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
153-5484: 0.84mm Thick Aftercooler Lines Gasket
153-5484: 0.84mm Thick Aftercooler Lines GasketQuantity: 2
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 4
144-6142: 1.71mm Thick Integral Seal Gasket
144-6142: 1.71mm Thick Integral Seal GasketQuantity: 1
6I-4024: Engine Cylinder Block Gasket
6I-4024: Engine Cylinder Block GasketQuantity: 1
2N-8204: 0.83mm Thick Engine Manifold Gasket
2N-8204: 0.83mm Thick Engine Manifold GasketQuantity: 6
2N-8630: 0.79mm Thick Cover Plate Gasket
2N-8630: 0.79mm Thick Cover Plate GasketQuantity: 2
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 6
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 6
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 6
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 1
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 1
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Specifications for part number 233-9474
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 233-9474

GEN SET ENGINE

3406B

TRUCK ENGINE

3406B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert