Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings234-3749: Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings234-3749: Sleeve Bearing
234-3749: Sleeve Bearing

Cat® 154.27mm Outside Diameter 140mm Long Sleeve Bearing for Stick Implements

Brand: Cat

Product Images
234-3749: Sleeve Bearing
234-3749: Sleeve Bearing
234-3749: Sleeve Bearing
234-3749: Sleeve Bearing
234-3749: Sleeve Bearing

Cat® 154.27mm Outside Diameter 140mm Long Sleeve Bearing for Stick Implements

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 234-3749

Units of Measure

USMetric
Inside Diameter (mm): 130.0
Inside Diameter (in): 5.13
Outside Diameter (mm): 154.0
Outside Diameter (in): 6.07
Overall Length (mm): 140.0
Overall Length (in): 5.512
Material: STEEL,Carbon Steel
Type: Straight Sleeve
Sleeve Outside Diameter (mm): 164.29
Sleeve Inside Diameter (in): 5.527
Cross Holes: Yes
Sleeve Outside Diameter (in): 6.468
Unique Features: No
Sleeve Inside Diameter (mm): 140.38
View More
Compatible Models for part number 234-3749

EXCAVATOR

390D 390D L 365C L 390F 390F L 374 374F 385C L 365C L MH 365B II 365C 385B 374F L 385C 374D L 365B

MOBILE HYD POWER UNIT

385C 365C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced