Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components234-6110: Water Pump Used in Engines
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components234-6110: Water Pump Used in Engines
234-6110: Water Pump Used in Engines

Cat® Water Pump used in Engine

Brand: Cat

Product Images
234-6110: Water Pump Used in Engines
234-6110: Water Pump Used in Engines
Contact your dealer for replacement options.

Cat® Water Pump used in Engine

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 234-6110

Units of Measure

USMetric
Width (mm): 274.32
Height (mm): 172.72
Overall Height (in): 4.84
Overall Width (in): 8.07
Length (in): 10.8
Overall Length (in): 9.84
Overall Width (mm): 204.978
Overall Height (mm): 122.936
Overall Length (mm): 249.936
Height (in): 6.8
Length (mm): 274.32
View More
Compatible Models for part number 234-6110

ASPHALT PAVER

AP-655C BG-2255C BB-760 AP-600

INTEGRATED TOOLCARRIER

IT28G

WHEELED EXCAVATOR

M322C M316C M318C M318C MH

INDUSTRIAL ENGINE

3056E

VIBRATORY COMPACTOR

CP-563E CS-583E CP-663E CP-573E CS-663E CS-563E CS-573E CS-683E

WHEEL LOADER

928G 924G 930G 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced