Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits235-0354: Hydraulic Cylinder Seal Kit - Standard Size
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits235-0354: Hydraulic Cylinder Seal Kit - Standard Size
Parts included in this kit

No results available.

6J-1972: 76mm Bore Diameter 2-Piece Seal
6J-1972: 76mm Bore Diameter 2-Piece SealQuantity: 1
226-8202: 36.02mm Inner Diameter Double Lip Wiper Seal
226-8202: 36.02mm Inner Diameter Double Lip Wiper SealQuantity: 1
4T-6780: 38.10mm Internal Diameter Plastic Ring
4T-6780: 38.10mm Internal Diameter Plastic RingQuantity: 1
6J-5733: 76.20mm Outer Diameter Plastic Ring
6J-5733: 76.20mm Outer Diameter Plastic RingQuantity: 1
8J-2574: 75.92mm Inner Diameter Backup Ring
8J-2574: 75.92mm Inner Diameter Backup RingQuantity: 1
167-2186: Seal Assembly-Buffer
167-2186: Seal Assembly-BufferQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
6J-5731: 69.61mm Internal Diameter Rubber Backup Ring
6J-5731: 69.61mm Internal Diameter Rubber Backup RingQuantity: 1
439-2696: 6.50mm Width Plastic U Cap Seal
439-2696: 6.50mm Width Plastic U Cap SealQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 235-0354

Description: Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder. Attributes Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity. Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 235-0354

We are still working on adding a specification for this part.

Compatible Models for part number 235-0354

MINI HYD EXCAVATOR

303 303.5C 305C CR 303.5E 303.5D 304C CR 305.5D 305.5E 305E 303C CR 305D CR 304D CR

BACKHOE LOADER

414E 442D 430D 442E 434E 422E 426B 438C 438D 424D 416E 420D 432E 432D 444E 416C 428D 416D 428E 436B 428B 416B 428C

WHEEL LOADER

908K 908M 907K 908 906K 907 906M 906

COMPACT WHEEL LOADER

908M 904H 906H2 908H2 902 906H 906 906M 907H 907H2 907M 908H 904B

TELEHANDLER

TH62 TH63 TH330B TH560B TH350B TL943 TL642 TH220B TH210 TL1255 TH408 TH340B TH360B TH82 TH83 TL1055 TH355B TH460B TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced