Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins235-7642: Bucket Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
235-7642: Bucket Linkage Pin
235-7642: Bucket Linkage Pin

Cat® Linkage Pin 3.94" dia X 26.34" long

Brand: Cat

Product Images
235-7642: Bucket Linkage Pin
235-7642: Bucket Linkage Pin
235-7642: Bucket Linkage Pin
235-7642: Bucket Linkage Pin
235-7642: Bucket Linkage Pin

Cat® Linkage Pin 3.94" dia X 26.34" long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Pin Diameter (in)
Length (in)
Description
235-7642
This part:
235-7642: Bucket Linkage Pin
Pin Diameter (in)

3.94

Length (in)

26.34

Description

Cat® Linkage Pin 3.94" dia X 26.34" long

623-2068
This part:
623-2068: Linkage Pin Kit - Bucket to Powerlink

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Related parts
451-2177: M24 ID Steel Flat Washer
451-2177: M24 ID Steel Flat Washer

FLAT WASHER

Check Price
367-8468: 10 x 155mm 78A HNBR O-Ring
367-8468: 10 x 155mm 78A HNBR O-Ring

Cat® O-Ring Seal for bucket linkage forms a tight and reliable seal around linkage pins, reducing wear and extending the component lifespan

Check Price
201-2771: M24 ID Steel Flat Washer
201-2771: M24 ID Steel Flat Washer

FLAT WASHER

Check Price
166-1496: 99.85mm Inner Diameter Pin Seal
166-1496: 99.85mm Inner Diameter Pin Seal

Discover Cat® part 166-1496 hydraulic cylinder pin seal, which provides secure fastening using a pin mechanism, ensuring stability and controlled movement

Check Price
453-2854: M24-3 x 50mm Hex Head Bolt
453-2854: M24-3 x 50mm Hex Head Bolt

Cat® M24x3 Thread 50mm Long Hex Head Bolt

Check Price
462-2006: Sleeve Bearing (Bushing)
462-2006: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Check Price
451-2177
451-2177: M24 ID Steel Flat Washer
Check Price
367-8468
367-8468: 10 x 155mm 78A HNBR O-Ring
Check Price
201-2771
201-2771: M24 ID Steel Flat Washer
Check Price
166-1496
166-1496: 99.85mm Inner Diameter Pin Seal
Check Price
453-2854
453-2854: M24-3 x 50mm Hex Head Bolt
Check Price
462-2006
462-2006: Sleeve Bearing (Bushing)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert