Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps235-9014: 21.7mm inner Diameter Spring Hose Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps235-9014: 21.7mm inner Diameter Spring Hose Clamp
235-9014: 21.7mm inner Diameter Spring Hose Clamp

Cat® Spring Band Hose Clamp for cab riser tilt providing a secure and reliable fastening solution for hoses in the cab riser

Brand: Cat

Product Images
235-9014: 21.7mm inner Diameter Spring Hose Clamp
235-9014: 21.7mm inner Diameter Spring Hose Clamp
235-9014: 21.7mm inner Diameter Spring Hose Clamp
235-9014: 21.7mm inner Diameter Spring Hose Clamp
235-9014: 21.7mm inner Diameter Spring Hose Clamp

Cat® Spring Band Hose Clamp for cab riser tilt providing a secure and reliable fastening solution for hoses in the cab riser

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 235-9014

Units of Measure

USMetric
Type: Spring
Material: Steel,Carbon Steel
Minimum Effective Diameter (mm): 21.7
Width (mm): 15.0
Minimum Effective Diameter (in): 0.854
Width (in): 0.59
View More
Compatible Models for part number 235-9014

SHOVEL LOGGER

345C

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295 M325D L MH

HYDRAULIC SHOVEL

6015 6015B

WHEEL SKIDDER

535D 545D 525D 555D

TRACK-TYPE TRACTOR

D5R LGP D6K2 LGP D6N XL D6N D4 D6N LGP D6K2 XL D5R XL D6K LGP D6K XL D6K2

MINI HYD EXCAVATOR

307D

TRACK FELLER BUNCHER

552 2 541 2 522 521 521B 522B

OEM MOB HYD PWR UNIT

336MHPU

PIPELAYER

PL61

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

EXCAVATOR

311D LRR 316F L 349D L M315F 312E FM538 312F 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L M317F 333 GC 320D2 320D3 336D2 L 314D CR 326D L FM548 335F 323F 336F XE 374F L 311C 323D M318F 349E L 330D2 3101 323D LN 324E LN 352F XE VG 330D FM 345C 345D 336 MHPU 548 320D2 GC 349F L 320D2 FM 325D L 316F 352F-VG 317 315 558 313 320GX 320D LRR 315C 326F L 336D L 323F OEM 312D2 L 336F L XE 312C L 323E LN FM558 314E CR OTHER 330C FM 314C 326F 320 GX 538 349D FM568 324D L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 324D FM LL 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 323D SA 320D RR 323D3 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 345D L 336F LNXE 313F GC 320D 320E 323GC 314E LCR 323E L 336F LN 329E LN 323E SA 320E LN 330F 330D 390F L 323F L 317 GC 336D2 L XE M325D L MH 336E LN 336E LH 349F LXE 316 GC 325D FM LL 336D2 LXE 323F SA 320D LN MH3295 316 GX 340D2 L 312F GC 313D2 GC 390F 320D L 336E LNH 320D FM RR 315 GC MH3040 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 326 GC 349 GC 320E L 325D FM 320D GC 326D2 349D2 319D L 323D2 L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 326GC 320D FM 313D2 LGP 330F LN 330D L 350 OEM 352 UHD 312D2 GC 318E L 340 313 GX 349 330D MH 336 GC 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 330D LN 568 FM LL 318F L 320 321 326 324 325 322 323 318C 329E L 318F 319 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E MH3022 MH3024 323 GX 318D2 329F L 336D2 XE 335F LCR 323 GC 395 325D MH 312 GX 313F LGC 312 GC 321D LCR 316E L 315F LCR M320GC 329D2 L 322C FM 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E 345D 345C 336E HVG 330F 330D 324D LN 349D2 323D L 345C L

GENERATOR SET

3512 C4.4 3512B

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

TRACK LOADER

973D 963D 963K 953D 953K

EJECTOR TRUCK

730C 730C2 EJ

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

904H

ARTICULATED TRUCK

730C2 730C

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M330D M317D2 M325C MH M315D2 MH3026 W345C MH MH3024 M318D M318C M318F M315GC MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

INDUSTRIAL ENGINE

C4.4

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced