Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation236-3747: Insulation
HomeCabsCab InteriorCab Insulation236-3747: Insulation
236-3747: Insulation

Cat® Insulation (Access Door) (Air Cleaner and Battery Compartment)

Brand: Cat

Product Images
236-3747: Insulation
236-3747: Insulation

Cat® Insulation (Access Door) (Air Cleaner and Battery Compartment)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-3747

Units of Measure

USMetric
Overall Width (in): 8.66
Material: Acrylic Adhesive,Acoustical Insulation
Overall Length (in): 21.81
Overall Width (mm): 220.0
Thickness (in): 1.0
Overall Length (mm): 554.0
Thickness (mm): 25.4
View More
Compatible Models for part number 236-3747

EXCAVATOR

320D L 329D LN 320D2 FM 329D L 325D L 320D FM 320D 324D 324D LN 320D GC 325D MH 323D L 323D2 L 320D2 M325D MH 323D2 M325D L MH 329D 326D L 324D L 325D 323D

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

324D LN 323D L 329D L 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced