Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches236-4612: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches236-4612: Switch Assembly-Rocker
236-4612: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Illuminated)(Ride Control)

Brand: Cat

Product Images
236-4612: Switch Assembly-Rocker
236-4612: Switch Assembly-Rocker
236-4612: Switch Assembly-Rocker
236-4612: Switch Assembly-Rocker
236-4612: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Illuminated)(Ride Control)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-4612

Units of Measure

USMetric
Length (mm): 46.6
Height (mm): 36.0
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 236-4612

INTEGRATED TOOLCARRIER

IT62H IT38H

WHEEL LOADER

938H 950GC 988H 966H 972G II 980GC 988K 962H 962G II 986H 950H 972H 980H 966G II 993K 950 GC 980G II 950G II 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced