Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components236-4631: Wiring Harness Insert Bezel
HomeCabsOther Cab Components236-4631: Wiring Harness Insert Bezel
236-4631: Wiring Harness Insert Bezel

Cat® Insert Bezel Composed of Plastic Housing and Stainless Steel Fingers used for Lock Sealed Vehicle Rocker Switch in Cab Wiring

Brand: Cat

Product Images
236-4631: Wiring Harness Insert Bezel
236-4631: Wiring Harness Insert Bezel
236-4631: Wiring Harness Insert Bezel
236-4631: Wiring Harness Insert Bezel
236-4631: Wiring Harness Insert Bezel

Cat® Insert Bezel Composed of Plastic Housing and Stainless Steel Fingers used for Lock Sealed Vehicle Rocker Switch in Cab Wiring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-4631

Units of Measure

USMetric
Length (mm): 52.5
Width (mm): 26.7
Height (mm): 20.1
Length (in): 2.06
Width (in): 1.05
Height (in): 0.79
View More
Compatible Models for part number 236-4631

INTEGRATED TOOLCARRIER

IT62H

WATER DELIVERY SYSTEM

777G CAT WDS

WHEEL DOZER

834H

OFF HIGHWAY TRUCK

785D 777E 793D 777 789D 773 773GC

LANDFILL COMPACTOR

836H

MOTOR GRADER

12K 160 160K 140K 120K 140K 2 120 GC 140 140 GC 16GC 120K 2

WHEEL LOADER

972G II 988H 988K 962G II 972H 980H 950G II 966H 962H 986H 950H 966G II

TRACK-TYPE TRACTOR

D6R III D5N D8R II D6N D6R II

PIPELAYER

561N 572R II

QUARRY TRUCK

771D 775D 773E 777E

TRUCK

785 789 797 775E 773E 793D 773D 793B 793C 769D 789C 789D 789B 785C 777D 785D 777G 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced