Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings236-8151: Bearing Assembly-Roller
HomeDrivetrainDifferentialsDifferential Bearings236-8151: Bearing Assembly-Roller
236-8151: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Single Row)

Brand: Cat

Product Images
236-8151: Bearing Assembly-Roller
236-8151: Bearing Assembly-Roller
236-8151: Bearing Assembly-Roller
236-8151: Bearing Assembly-Roller
236-8151: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Single Row)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-8151

Units of Measure

USMetric
Inside Diameter (in): 2.362
Inside Diameter (mm): 60.0
Outside Diameter (in): 3.937
Outside Diameter (mm): 100.0
Width (in): 1.181
Width (mm): 30.0
Material: Alloy Steel
View More
Compatible Models for part number 236-8151

INTEGRATED TOOLCARRIER

IT14G2 IT14G

COMPACT WHEEL LOADER

914K 914M 914G 918M 920K 910K 910M 914 910 920 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced