Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home236-8178: MTO-TRK-GP
Home236-8178: MTO-TRK-GP
236-8178: MTO-TRK-GP

Cat® Track Group 5 Tooth Master, Double Grouser, 40 Sections, Press Fit, SALT, 500mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Product Images
236-8178: MTO-TRK-GP
236-8178: MTO-TRK-GP

Cat® Track Group 5 Tooth Master, Double Grouser, 40 Sections, Press Fit, SALT, 500mm Shoe Width, 215.9mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-8178

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.98
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 500.0
Number of Track Sections: 40.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
UC System: GD
ARM: No
Shoe Width (in): 19.685
Number of Sections: 40
Hole Type: Not Applicable
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 101.1
Bushing Inside Diameter (in): 3.117
Shoe Type: Not Applicable
Seal And Lube Type: SALT
Bushing Inside Diameter (mm): 79.16
Bolt Size (mm): 7/8
Master Link Type: 5 Tooth Master
Track Pitch (mm): 215.9
Bolt Size (in): 7/8
Track Pitch (in): 8.5
Offset: Not Applicable
Track Bolt Thread: 0.875
Number of Grousers: Double
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
View More
Compatible Models for part number 236-8178

TRACK LOADER

973C 973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced