Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches236-8757: Water Temperature Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches236-8757: Water Temperature Switch
236-8757: Water Temperature Switch

Cat® Water Temperature Switch installed in the engine cylinder head act as a protection device and triggers alarms and indicator

Brand: Cat

Product Images
236-8757: Water Temperature Switch
236-8757: Water Temperature Switch

Cat® Water Temperature Switch installed in the engine cylinder head act as a protection device and triggers alarms and indicator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-8757

Units of Measure

USMetric
Overall Height (in): 1.0
Overall Width (in): 1.1
Overall Width (mm): 27.94
Overall Length (in): 2.7
Overall Height (mm): 25.4
Overall Length (mm): 68.58
View More
Compatible Models for part number 236-8757

PAVING COMPACTOR

C13 MARINE MG630

ENGINE - MACHINE

C4.4 3054C

ASPHALT PAVER

AP-300D AP-300

ENGINE

C4.4

INDUSTRIAL ENGINE

C4.4 C7.1 3054C

SOIL COMPACTOR

CS12 GC CP13 CS10 CS11 CS12 CS13 CS13 GC CS11 GC

VIBRATORY COMPACTOR

CS11 GC CP11 GC CS10 GC CP12 GC

TRACK SKIDDER

527

TELEHANDLER

TH210 TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced