Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation236-9545: Sound Suppression Liner
HomeCabsCab InteriorCab Insulation236-9545: Sound Suppression Liner
236-9545: Sound Suppression Liner

Cat® Sound Suppression Liners are used in off-highway equipment to reduce noise and vibrations, improving operator comfort and safety.

Brand: Cat

Product Images
236-9545: Sound Suppression Liner
236-9545: Sound Suppression Liner

Cat® Sound Suppression Liners are used in off-highway equipment to reduce noise and vibrations, improving operator comfort and safety.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-9545

Units of Measure

USMetric
Material Description: Polyurethane foam
Overall Width (in): 4.37
Material: Acoustical Insulation
Overall Length (in): 6.75
Thickness (in): 2.0
Overall Width (mm): 111.0
Overall Length (mm): 171.5
Thickness (mm): 50.8
View More
Compatible Models for part number 236-9545

EXCAVATOR

325D MH 325D FM 324D FM LL M325D MH M325D L MH 329D LN 329D 325D FM LL 329D L 325D L 326D L 324D L 324D FM 325D 324D 324D LN

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

325D 324D LN 329D L 325D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced