Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals237-0190: 3.2mm Thick Cab Floor Mat Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals237-0190: 3.2mm Thick Cab Floor Mat Gasket
237-0190: 3.2mm Thick Cab Floor Mat Gasket

Cat® 3.2mm Thick Gasket for Cab Floor Mat

Brand: Cat

Product Images
237-0190: 3.2mm Thick Cab Floor Mat Gasket
237-0190: 3.2mm Thick Cab Floor Mat Gasket
237-0190: 3.2mm Thick Cab Floor Mat Gasket
237-0190: 3.2mm Thick Cab Floor Mat Gasket
237-0190: 3.2mm Thick Cab Floor Mat Gasket

Cat® 3.2mm Thick Gasket for Cab Floor Mat

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-0190

Units of Measure

USMetric
Length (in): 9.29
Length (mm): 236.0
Material: Expanded Rubber,Acrylic Adhesive,Chloroprene (CR) Rubber
Style: Flat
Thickness (in): 0.13
Thickness (mm): 3.2
Type: Square-rectangular
Width (in): 4.37
Width (mm): 111.0
View More
Compatible Models for part number 237-0190

TRACK-TYPE TRACTOR

D9T D8T D11T D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced