Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional237-0212: 75mm Length Information Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional237-0212: 75mm Length Information Film
237-0212: 75mm Length Information Film

Cat® Roll-Over Protective Structures (ROPS) and Falling Object Protective Structures (FOPS) Information Film

Brand: Cat

Product Images
237-0212: 75mm Length Information Film
237-0212: 75mm Length Information Film
237-0212: 75mm Length Information Film
237-0212: 75mm Length Information Film
237-0212: 75mm Length Information Film

Cat® Roll-Over Protective Structures (ROPS) and Falling Object Protective Structures (FOPS) Information Film

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-0212

Units of Measure

USMetric
Overall Length (in): 2.95
Overall Length (mm): 75.0
Overall Thickness (in): 0.02
Overall Thickness (mm): 0.38
Overall Width (in): 1.97
Overall Width (mm): 50.0
Material: Polycarbonate Plastic
View More
Compatible Models for part number 237-0212

WHEEL DOZER

834H

LANDFILL COMPACTOR

836H

WHEEL LOADER

988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced