Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps237-0226: Constant Tension Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps237-0226: Constant Tension Clamp
237-0226: Constant Tension Clamp

Cat® Constant Tension Clamp

Brand: Cat

Product Images
237-0226: Constant Tension Clamp
237-0226: Constant Tension Clamp
237-0226: Constant Tension Clamp
237-0226: Constant Tension Clamp
237-0226: Constant Tension Clamp

Cat® Constant Tension Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-0226

Units of Measure

USMetric
Type: Constant Tension
Material: Steel,Carbon Steel
Minimum Effective Diameter (mm): 141.22
Maximum Effective Diameter (mm): 149.09
Width (mm): 19.0
Minimum Effective Diameter (in): 5.56
Maximum Effective Diameter (in): 5.87
Width (in): 0.748
Hose Clamp Type: T-bolt Spring
Working Diameter (mm): 141.22 - 149.09
Working Diameter (in): 5 9/16 - 5 7/8
View More
Compatible Models for part number 237-0226

ROAD RECLAIMER

RM800

TRACK-TYPE TRACTOR

D7E

TRUCK

793D 793F 793F AC 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793 793D

MOTOR GRADER

16M 14M 143H 160H 140H 163H 14H 16H

WHEEL LOADER

962H 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced