Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws237-2237: BOLT
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws237-2237: BOLT
237-2237: BOLT

Brand: Cat

fallback-image
237-2237: BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 237-2237

We are still working on adding a description for this part.

Specifications for part number 237-2237

Units of Measure

USMetric
Bolt Length (in): 4.724
Bolt Length (mm): 120.0
Bolt Type: Hex Head
Grip Length (in): 3.543
Grip Length (mm): 90.0
Thread: Coarse
Thread Size (in - TPI) (in): M12-1.75
Hand of Thread: RH
Material: Carbon Steel
Thread Size (dia x pitch) (mm): M12x1.75
Thread Size (in): 0
Thread Size (mm): M12
View More
Compatible Models for part number 237-2237

GENERATOR SET

C4.4 3054

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced