Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersRound237-5005: Circuit Breaker Box Insulator
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersRound237-5005: Circuit Breaker Box Insulator
237-5005: Circuit Breaker Box Insulator

Cat® Circuit Breaker Box Insulator, ID X OD X T: 9.5 X 30 X 6mm

Brand: Cat

Product Images
237-5005: Circuit Breaker Box Insulator
237-5005: Circuit Breaker Box Insulator
237-5005: Circuit Breaker Box Insulator
237-5005: Circuit Breaker Box Insulator
237-5005: Circuit Breaker Box Insulator

Cat® Circuit Breaker Box Insulator, ID X OD X T: 9.5 X 30 X 6mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-5005

Units of Measure

USMetric
Inside Diameter (in): 0.37
Inside Diameter (mm): 9.5
Material: Nylon,Nylon, 6, 6/12, 6/6 Plastic
Outside Diameter (in): 1.18
Outside Diameter (mm): 30.0
Thickness (in): 0.24
Thickness (mm): 6.0
View More
Compatible Models for part number 237-5005

LOAD HAUL DUMP

R1700G R1300G II R1600G R3000H R1300 R1300G R2900 R2900G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced