Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches237-5337: Cat® Magnetic Pick Up Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches237-5337: Cat® Magnetic Pick Up Sensor
237-5337: Cat® Magnetic Pick Up Sensor

Cat® Magnetic Pick Up Sensor For Engine

Brand: Cat

Product Images
237-5337: Cat® Magnetic Pick Up Sensor
237-5337: Cat® Magnetic Pick Up Sensor
237-5337: Cat® Magnetic Pick Up Sensor
237-5337: Cat® Magnetic Pick Up Sensor
237-5337: Cat® Magnetic Pick Up Sensor

Cat® Magnetic Pick Up Sensor For Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-5337

Units of Measure

USMetric
Material: Stainless Steel
Operating Temperature: -40°C to 120°C
Overall Length (mm): 125.0
Weight (kg): 0.55
Weight (lb): 1.9
View More
Compatible Models for part number 237-5337

GENERATOR SET

3508 3516C 3516 3516B 3508B 3512 3512C 3512B

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3508C 3516B

POWER MODULE

PP3516

MARINE ENGINE

3512C 3508C 3516B 3516C

ENGINE - INDUSTRIAL

LD700E

INDUSTRIAL ENGINE

3512B 3516B 3516C

PETROLEUM ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

3512B 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced