Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins237-8174: 45mm Diameter Quick Coupler Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins237-8174: 45mm Diameter Quick Coupler Pin
237-8174: 45mm Diameter Quick Coupler Pin

Cat® Quick Coupler Pin is designed to securely fasten attachments to the equipment's arm ensuring safe and reliable operation

Brand: Cat

Product Images
237-8174: 45mm Diameter Quick Coupler Pin
237-8174: 45mm Diameter Quick Coupler Pin
237-8174: 45mm Diameter Quick Coupler Pin
237-8174: 45mm Diameter Quick Coupler Pin
237-8174: 45mm Diameter Quick Coupler Pin

Cat® Quick Coupler Pin is designed to securely fasten attachments to the equipment's arm ensuring safe and reliable operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-8174

Units of Measure

USMetric
Diameter (in): 1.772
Pin Length (in): 22.244
Diameter (mm): 45.0
Pin Length (mm): 565
View More
Compatible Models for part number 237-8174

QUICK COUPLER

PIN GRAB

EXCAVATOR

345C L 345D L 345C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced