Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsElectric Cab Operator ControlsCab Switches237-9157: 49.5mm Long 12Vdc Rear Wiper Rocker Switch
HomeCabsElectric Cab Operator ControlsCab Switches237-9157: 49.5mm Long 12Vdc Rear Wiper Rocker Switch
237-9157: 49.5mm Long 12Vdc Rear Wiper Rocker Switch

Cat® Rear Wiper Rocker Switch for Cab Wiring

Brand: Cat

Product Images
237-9157: 49.5mm Long 12Vdc Rear Wiper Rocker Switch
237-9157: 49.5mm Long 12Vdc Rear Wiper Rocker Switch
237-9157: 49.5mm Long 12Vdc Rear Wiper Rocker Switch
237-9157: 49.5mm Long 12Vdc Rear Wiper Rocker Switch
237-9157: 49.5mm Long 12Vdc Rear Wiper Rocker Switch

Cat® Rear Wiper Rocker Switch for Cab Wiring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-9157

Units of Measure

USMetric
Height (in): 1.54
Height (mm): 39.2
Length (in): 1.95
Length (mm): 49.5
Material: Plastic
Voltage (volts): 12
Weight (kg): 0.04
Weight (lb): 0.08
Width (in): 0.94
Width (mm): 24.0
View More
Compatible Models for part number 237-9157

TRACK-TYPE TRACTOR

D3K XL D4K LGP D3K LGP D4G D3G D5K XL D4K XL D5K LGP D5G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced