Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home237-9308: Base Assembly-Fuel Filter
Home237-9308: Base Assembly-Fuel Filter
237-9308: Base Assembly-Fuel Filter

Cat® Fuel Filter Base Assembly

Brand: Cat

Product Images
237-9308: Base Assembly-Fuel Filter
237-9308: Base Assembly-Fuel Filter
237-9308: Base Assembly-Fuel Filter

Cat® Fuel Filter Base Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-9308

Units of Measure

USMetric
Overall Height (in): 3.5
Overall Width (in): 6.8
Material: Sealants / Adhesives Adhesive
Overall Length (in): 6.8
Overall Width (mm): 172.7
Overall Height (mm): 88.9
Overall Length (mm): 172.7
View More
Compatible Models for part number 237-9308

UNDERGROUND ART TRUCK

AD55 AD30 AD45B AD45

INTEGRATED TOOLCARRIER

IT62H

RECLAIMER MIXER

RM-300 RM-500

TRACK LOADER

973C 973D

SOIL COMPACTOR

815F II 825H

LOAD HAUL DUMP

R2900G R3000H R2900

COLD PLANER

PM-102

WHEEL DOZER

814F II 824H

MOTOR GRADER

24M 140M

LANDFILL COMPACTOR

816F II 826H

WHEEL LOADER

962H 950H 980H

WHEEL SKIDDER

545C 535C 525C

TRUCK

772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced