Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches237-9736: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches237-9736: Switch Assembly-Rocker
237-9736: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Illuminated)(Beacon)

Brand: Cat

Product Images
237-9736: Switch Assembly-Rocker
237-9736: Switch Assembly-Rocker
237-9736: Switch Assembly-Rocker
237-9736: Switch Assembly-Rocker
237-9736: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Illuminated)(Beacon)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-9736

Units of Measure

USMetric
Length (mm): 46.6
Height (mm): 36.0
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 237-9736

TRACK-TYPE TRACTOR

D6K XL D5R XL D5N D7R II D5R LGP D6N D6K LGP

INTEGRATED TOOLCARRIER

IT62H IT38H

TRACK LOADER

973D 953D 963D

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

844 814K 834H 834K 854K 814 854 824 824K 844K

LANDFILL COMPACTOR

836H

MOTOR GRADER

16M 12M 24M 12K 160 12M 3 12M 2 120 14 140M 160K 120M 140K 120K 160M 2 160M 3 160M 140M 3 AWD 14L 150 14M 12M 3 AWD 140K 2 160M 3 AWD 120 GC 140M 3 140M 2 140 140 GC 120K 2 120M 2

WHEEL LOADER

972G II 993K 980G II 988K XE 988H 988K 962G II 972H 980H 992K 966 GC 950GC 814K 986 950G II 938H 988GC 966H 980GC 962H 986H 950H 994K 986K 994H 966G II 990K 950 GC 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced