Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches238-0120: 24V Plastic Hall Effect Active Speed Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches238-0120: 24V Plastic Hall Effect Active Speed Sensor
238-0120: 24V Plastic Hall Effect Active Speed Sensor

Cat® Active Differential Hall Effect Speed Sensor

Brand: Cat

Product Images
238-0120: 24V Plastic Hall Effect Active Speed Sensor
238-0120: 24V Plastic Hall Effect Active Speed Sensor
238-0120: 24V Plastic Hall Effect Active Speed Sensor
238-0120: 24V Plastic Hall Effect Active Speed Sensor
238-0120: 24V Plastic Hall Effect Active Speed Sensor

Cat® Active Differential Hall Effect Speed Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 238-0120

Units of Measure

USMetric
Insert Length (mm): 27.5
Bore Diameter (in): 0.73
Material: Polyamide Plastic,Alloy Steel
Overall Length (in): 2.19
Bore Diameter (mm): 18.6
Overall Length (mm): 55.5
Insert Length (in): 1.08
View More
Compatible Models for part number 238-0120

PUMPER

SPF343C

GENERATOR

LC20XX SR4 LC51XX LC30XX SR4B LC31XX

POWER MODULE

XQG400 XQG135

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MATERIAL HANDLER

MH3022 MH3024 MH3032

MOTOR GRADER

120M 120M 2 12M 120 140 GC

HYDRAULIC SHOVEL

6020B 6020 6040 6060

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D5K LGP D5R LGP D4K XL D6K2 XL D6K2 LGP D5R2 D6N OEM D5R XL D3K XL D6N XL D6N D6K D6K LGP D4 D5 D4K LGP D6K XL D6N LGP D6K2 D5K XL D3K LGP

KNUCKLEBOOM LOADER

2484C 579C 559C 2384C 559

ROTARY DRILL

MD6310 MD6250 MD6380

ASPHALT PAVER

AP-655D AP1055 AP655 BG555E AP-1000E AP-1000F AP-555E BG1055E AP600 AP-1055F AP-1055E AP655F BG600D AP-600D BG655D BG1000E AP-500E AP655F L AP600F BG500E

PIPELAYER

PL61

LOG LOADR FORST MACH

558

EXCAVATOR

311D LRR 320D LN 312D 324E 315D L 333 GC 314D CR 335F 323F 323D 320D L M318F 330D2 320D FM RR 319D LN 323D LN 324E LN 326 GC 320E L 548 320D2 FM 320D GC 326D2 319D L 323D2 L 558 320D LRR 326F L 318D L 323E LN 326GC 320D FM 326F 538 330F LN 313D 320E RR 312D L 336 GC 314D LCR 320E LRR 319D 324E L 320 326 330 GC 323 329E L 323D SA 320D RR 323D S 330 323D L 330D2 L 333 323D2 330F L 329E 326D2 L 329F L 335F LCR 320D 320E 323GC 323E L 329E LN 321D LCR 323E SA 320E LN 330F 329D2 L 329D2 323F L 326F LN

VIBRATORY COMPACTOR

CS-56 CS-54 CS78B CS-56B CS-68B CS-44 CB-64 CS-54B CB-54 CS-78B CS-79B CS-64B CP74B CP-54B CS-76 CS-74 CS68B CS56B CS-74B CB-44B CS-64 CS79B CP-56B CP-68B CP-64 CB-54B CP-54 CP-56 CP-74B CP-44 CP76B CS74B CS14 CP-76 CP-74 CP68B CP56B

MOBILE HYD POWER UNIT

329E 323D LN 330D2 330F 330FMHPU 323D L

GENERATOR SET

C6.6 C7.1 C4.4DE110E C4.4 XQP150 G3412 C4.4XQ100 C7.1 GEN C4.4XQ80 CG137-12 C6.6DE150E XQ230 3512B CG137-08 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C4.4DE110E2

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

HEX BASED SPL SOLUTION

320E 330F OEM

ENGINE

C7.1

TRACK LOADER

963 953 963D 963K 953D 953K

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

SOIL COMPACTOR

815K 815 CP12 CP14 CP16 CP17 CS20 CS12 CS16 CS19

EJECTOR TRUCK

740

BACKHOE LOADER

420E 430E 450E

WHEEL DOZER

814K 814

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

816K 816

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

930 938 926 914G 914G2

WHEEL LOADER

962 928H 966 972 972 XE 966 XE 966XE 928HZ 950K 962L 962K 950M 950L 962M 926 924 930 938 966F 930H 930K 930M 950 966F II 962M Z 950M Z 950GC 814K 966K XE 924HZ 950 GC 972M XE 966M XE 924H 924K 972XE 938H 938K 938M 926M

TELEHANDLER

TH337C TL943C TH407C

ROAD RECLAIMER

RM800 RM600

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 C6.6

TRANSMISSION

TR16-C7.1 CX38-P892

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

WHEELED EXCAVATOR

M315D2 M322D MH MH3026 MH3024 M318D M320 M318F M320F M324D2 MH M318D MH M322D2 M322F M322D M315D M317D2 M316D M320D2 M313D M322D2 MH

ENGINE - INDUSTRIAL

G3512

PNEUMATIC COMPACTOR

CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 CG137-08 C4.4

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573C 573D 563C 563D 2670C 553C 2670D

GAS ENGINE

G3306B G3304B CG137-08 CG137-12 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced