Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRod Ends & Control RodsControl Rods238-5254: Steering Cylinder Rod
HomeHardware, Seals, & ConsumablesHardwareRod Ends & Control RodsControl Rods238-5254: Steering Cylinder Rod
238-5254: Steering Cylinder Rod

Cat® 636mm Long Steering Cylinder Rod

Brand: Cat

Product Images
238-5254: Steering Cylinder Rod
238-5254: Steering Cylinder Rod
238-5254: Steering Cylinder Rod
238-5254: Steering Cylinder Rod
238-5254: Steering Cylinder Rod

Cat® 636mm Long Steering Cylinder Rod

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 238-5254

Units of Measure

USMetric
Diameter (in): 1.42
Diameter (mm): 36.0
Overall Length (in): 25.04
Overall Length (mm): 636.0
Weight (kg): 5.16
Weight (lb): 11.37
View More
Compatible Models for part number 238-5254

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

416 420F2 422F2 427F2 426 F2 428F2 414E 424D 426 416E 428F 416F 420D 422F 432E 420E 430D 432F 442E 424 422E 420 416D 428E 432F2 430F2 416F2 415F2 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced