Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components238-7697: Idler Guard Scraper
HomeUndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components238-7697: Idler Guard Scraper
238-7697: Idler Guard Scraper

Cat® Scraper As-Front Idler Guard Scraper, Front Position, Both Sides Side of Frame

Brand: Cat

Product Images
238-7697: Idler Guard Scraper
238-7697: Idler Guard Scraper
238-7697: Idler Guard Scraper
238-7697: Idler Guard Scraper
238-7697: Idler Guard Scraper

Cat® Scraper As-Front Idler Guard Scraper, Front Position, Both Sides Side of Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 238-7697

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Length (in): 431.8
Overall Length (mm): 431.8
Weight (kg): 1.13
Weight (lb): 2.49
Guard Type: Idler Guard Scraper
Track Frame Side: Both Sides
Guard Position: Front
UC System: GD,HD
View More
Compatible Models for part number 238-7697

MULTI TERRAIN LOADER

287B 287

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced