238-8648: Cat® ELC Premix
+ / - Hover over image to Zoom
Other Views

    238-8648: Cat® ELC Premix

    Part Number: 238-8648
    Brand: Cat
    Retrieving Price.....
    Save to List

    ELC Premix

    Description:
    Cat® ELC incorporates an advanced technology with organic acid corrosion inhibitors for maximum copper, solder, brass, steel, cast iron, and aluminum. protection.

    Attributes:
    Lowers maintenance costs by eliminating the need for supplemental coolant additives, extends coolant change-out intervals, and reduces disposal requirements.

    Recommended Application:
    Cat ELC is recommended in most Cat machine engine and machines. Do Not Add Water to dilute.

    Warning: This product contains Ethylene Glycol a chemical known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Container Type: 1G/4L Bottle
    • Drain Interval: 12,000 hours with S•O•S(SM)
    • Specials: R120~Bargain List
    • Volume Spec (in): 1
    • Volume Unit (English): Gallon
    We currently do not have any equipment model information for this part.