Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves239-0605: Diverter Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves239-0605: Diverter Valve
239-0605: Diverter Valve

Cat® Diverter Valve, 1,000 kPa (145 psi), 100 L/min (26 GPM)

Brand: Cat

fallback-image
239-0605: Diverter Valve

Cat® Diverter Valve, 1,000 kPa (145 psi), 100 L/min (26 GPM)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-0605

Units of Measure

USMetric
Hex Size (in): 1.02
Hex Size (mm): 26.0
Length (in): 2.72
Length (mm): 69.0
Material: Steel
Thread Size (in): 7/8-14
Type: Diverter Valve
View More
Compatible Models for part number 239-0605

ARTICULATED TRUCK

730 725

INTEGRATED TOOLCARRIER

IT62H

EJECTOR TRUCK

730

WHEEL LOADER

966H 980GC 962H 966L 950H 972H 962L 950L 972L 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced