Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits239-1038: 0.8mm Thick Square Flange Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits239-1038: 0.8mm Thick Square Flange Gasket
239-1038: 0.8mm Thick Square Flange Gasket

Cat® 0.8mm Thick Square Flange Gasket for Air Lines

Brand: Cat

Product Images
239-1038: 0.8mm Thick Square Flange Gasket
239-1038: 0.8mm Thick Square Flange Gasket
239-1038: 0.8mm Thick Square Flange Gasket
239-1038: 0.8mm Thick Square Flange Gasket
239-1038: 0.8mm Thick Square Flange Gasket

Cat® 0.8mm Thick Square Flange Gasket for Air Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-1038

Units of Measure

USMetric
Type: Square-rectangular
Style: Flat
Material: Medium compressibility, sheet gasket material,Rubber & Cork, Rubber & Fiber Gasket
Length (mm): 151.0
Width (mm): 151.0
Thickness (mm): 0.8
Hole Size (mm): 16.0 (4X)
Length (in): 5.94
Width (in): 5.94
Thickness (in): 0.03
Hole Size (in): 0.63 (4X)
View More
Compatible Models for part number 239-1038

GENERATOR SET

G3520C G3520E G3516C G3516E

POWER MODULE

PMG3516

GAS ENGINE

G3516E G3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced