Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks239-1568: 48mm Inner Diameter Hydraulic Oil Cooler Hose
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks239-1568: 48mm Inner Diameter Hydraulic Oil Cooler Hose
239-1568: 48mm Inner Diameter Hydraulic Oil Cooler Hose

Cat® 48mm Inner Diameter Hydraulic Oil Cooler Hose connected to the Hydraulic Tank

Brand: Cat

Product Images
239-1568: 48mm Inner Diameter Hydraulic Oil Cooler Hose
239-1568: 48mm Inner Diameter Hydraulic Oil Cooler Hose
239-1568: 48mm Inner Diameter Hydraulic Oil Cooler Hose
239-1568: 48mm Inner Diameter Hydraulic Oil Cooler Hose
239-1568: 48mm Inner Diameter Hydraulic Oil Cooler Hose

Cat® 48mm Inner Diameter Hydraulic Oil Cooler Hose connected to the Hydraulic Tank

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-1568

Units of Measure

USMetric
Material: NBR TUBE,Other Hose
Inside Diameter (mm): 48.0
Working Pressure (kPa): 1,999.96
Working Pressure (psi): 290.0
Operating Temperature: -40°C TO 120°C
Application: HIGH PRESSURE HYDRAULIC APPLICATION
View More
Compatible Models for part number 239-1568

EXCAVATOR

312D2 312D2 GC 318F L 318E L 312D2 L 312D L 316F L 316E L 313D2-GC 315F LCR 313D2 314D LCR 318F 314E CR 316F 312D 314E LCR 313D2 LGP 320D3 GC 335 314D CR 314F CR 321C 313D2 GC 313D

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced