Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips239-3291: Single Tube Saddle Clamp, Half Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips239-3291: Single Tube Saddle Clamp, Half Clamp
239-3291: Single Tube Saddle Clamp, Half Clamp

Cat® Single Tube Saddle Clamp, Half Clamp, 23.9mm Clamping Diameter

Brand: Cat

Product Images
239-3291: Single Tube Saddle Clamp, Half Clamp
239-3291: Single Tube Saddle Clamp, Half Clamp
239-3291: Single Tube Saddle Clamp, Half Clamp
239-3291: Single Tube Saddle Clamp, Half Clamp
239-3291: Single Tube Saddle Clamp, Half Clamp

Cat® Single Tube Saddle Clamp, Half Clamp, 23.9mm Clamping Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-3291

Units of Measure

USMetric
Height (in): 0.7
Height (mm): 17.8
Length (in): 1.97
Length (mm): 50.0
Material: Polypropylene
Tube Diameter (in): 0.94
Tube Diameter (mm): 24.0
Type: Tube
Width (in): 1.18
Width (mm): 30.0
View More
Compatible Models for part number 239-3291

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

SOIL COMPACTOR

825H

WHEEL DOZER

824H

COLD PLANER

PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

826H

HYDRAULIC SHOVEL

6060 6030 T4 6030 T2 6040 6030

WHEEL LOADER

980 XE 962M Z 962 982XE 966 972K 988 XE 972M 972 972L 950M Z 966 GC 972 XE 966 XE 986 966XE 966K XE 980 982 988GC 980GC 988 950K 962L 986K 962K 950M 995 950L 962M 990K 990 992 972M XE 966M XE 980XE 988K XE 988K 980L 980K 972XE 980M 966L 966K 966M 994K 950 982 XE 982M

ROAD RECLAIMER

RM800 RM600

ASPHALT PAVER

AP500F AP1055 AP-1055F AP-1055E AP655 AP655F BG555E AP-1000E AP-1000F AP-555E BG1000E BG1055E AP655F L AP600 AP600F AP555F AP1000

PNEUMATIC COMPACTOR

CW34 CW-34

ASPHALT SCREED

SE50 V SE50 VT SE60 V

VIBRATORY COMPACTOR

CP-64 CS-56 CP-56 CD-54 CS-76 CS-74 CP-76 CP-74 CS-64

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced