Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins239-4391: Track Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins239-4391: Track Pin
239-4391: Track Pin

Cat® Track Pin 49.98mm Outside Diameter, Head Option, 328mm long

Brand: Cat

Product Images
239-4391: Track Pin
239-4391: Track Pin
239-4391: Track Pin
239-4391: Track Pin
239-4391: Track Pin

Cat® Track Pin 49.98mm Outside Diameter, Head Option, 328mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-4391

Units of Measure

USMetric
Master Option: No
Retention Option: No
Material: Low Alloy Steel,Carbon Steel
Overall Length (in): 12.913
Hole Depth (in): 0.866
Hole Depth (mm): 22
Pin Outside Diameter (in): 1.968
Pin Outside Diameter (mm): 49.98
Head Option: Yes
Pin Inside Diameter (mm): 7
Pin Inside Diameter (in): 0.276
Hole Option For Cartridge Pin: Blind
Overall Length (mm): 328.0
View More
Compatible Models for part number 239-4391

UNDERCARRIAGE

OEMS

ROTARY/TRACK DRILLS

MD5150C MD5075 MD5075C

FORESTRY PRODUCTS

FM528 FM528 LL

HEX BASED SPL SOLUTION

320E

EXCAVATOR

326 GC 318E L 320E L 323 GX 320D2 GC 320D2 FM 323F SA 320D 320D LN 320E 323 GC 323GC 320D GC 320E LRR 319D L 315D L 323E L 325F LCR 333 GC 323D2 L 320D2 323F LN 320D3 320GX 319D 320D LRR 321D LCR 323F 320E LN 323D 318F L 320 321 323F OEM 320F L 320D L 326 324 325 322 323 323E LN 326GC 318F 319 320D FM OTHER 320D RR 320D2 L 323D3 319D LN 320 GX 323F L 323D L 323D LN 323D2 320 GC 320E RR 325F

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced