Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesPart Identification Number239-6986: Product Identification Number Plate
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesPart Identification Number239-6986: Product Identification Number Plate
239-6986: Product Identification Number Plate

Cat® Standard Product Identification Number Plate

Brand: Cat

Product Images
239-6986: Product Identification Number Plate
239-6986: Product Identification Number Plate
239-6986: Product Identification Number Plate
239-6986: Product Identification Number Plate
239-6986: Product Identification Number Plate

Cat® Standard Product Identification Number Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-6986

Units of Measure

USMetric
Height (mm): 58.0
Length (in): 4.7
Length (mm): 119.0
Material: Iron Casting,Alloy Aluminum,Acrylic Adhesive
Width (in): 2.3
Width (mm): 58.0
Weight (lb): 4.24
View More
Compatible Models for part number 239-6986

GENERATOR

XQP500 SR4

INTEGRATED TOOLCARRIER

IT38H IT38G IT62H IT24F IT62G II IT38G II

TRACK SKIDDER

527 517

WHEEL SKIDDER

535C 545D 545C 525D 525C 555D

ASPHALT COMPACTOR

CB22B CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

308E CR 301.7D CR 303.5E2 CR 302.2D 300.9D 302.4D 302.7D 308E2 308E SR 306E2 304E2 304C CR 303C CR 305C CR 305E2 CR 305E 304E 305.5 308E2 SR 303.5C 303.5E 303.5D 303ECR 305.5E2 307D 307C 307B 307E 308E2CR 306E 305.5D 305.5E 308E 308D 308C 303E CR 301.4C 301.7D 308E2 CR 307E2 308E2SR 305E2 304E2 CR 304D CR 306 305.5E2 CR 304.5E2 305D CR 303.5E2

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK722 TK721 TK752 TK751 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552

EXCAVATOR

345B II 349D L M315F 324D 324E 320D3 GC 315D L M317F 320D2 320D3 336D2 L 323F 374F L 323D M318F 322C 385C FS 324E LN 321C 345C 345D 548 349F L 385C L 325D L 558 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR 330C FM 326F 538 349D 336E L 325C 349E 325D 336E H 349F 325F 340F 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320C 320D 320E 314E LCR 365C L 323E SA 345B II MH 323F L 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN 312F GC 390D 318B N 390F 336E LNH 320D FM RR 336D LN 349E L VG 320E L 325D FM 320D GC 349D2 323D2 L 330C L 336D2 318D L 568 FM 320D FM 312D2 GC 324D FM 349D2 L 318F L 329E L 329D 329E 318D2 330C LN 325D MH 313F LGC 365B II 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 311D LRR 316F L 312E 312F 336D 312C 336E 312D 336F 314D CR 326D L 335F 336F XE 311C 349E L 330D2 325C L 323D LN 352F XE VG 330D FM 320D2 GC 320D2 FM 316F 352F-VG 320D LRR 365C L MH 315C 326F L 336D L 312D2 L 350-A L 314C 324D L 313F 313D 320E RR 312D2 352F 312D L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 323D SA 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323E L 336F LN 329E LN 320E LN 330F 330C 330D 390F L M325D L MH 336E LN 336E LH 336D2 LXE 323F SA 313D2 GC 320D L 390D L 319D LN 325C FM 340F L UHD 326D2 319D L 320F L 313D2-GC 313D2 330F LN 330D L 318E L 330D MH 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 345D L VG 340D L 311F LRR 330F L 329F L 336D2 XE 335F LCR 385C L MH 321D LCR 316E L 315F LCR 329D2 L 322C FM

PAVING COMPACTOR

CB-22B

MULTI TERRAIN LOADER

297D2 XHP 287C2 267B 247B 247B3 287C 287B 287D 297D2 277B 277D 277C 257D3 277C2 257B3 257D 257B 297D 297C

COMPACT TRACK LOADER

279C2 279D3 299D 299C 279D 279C 299D3 299D2 259D 239D 249D3 299D XHP 289D 289C 289C2 289D3 249D 299D2 XHP 239D3 299D3 XE 259B3 259D3

WHEEL TRACTOR

621G 631G

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

320E 352F OEM

PETROLEUM ENGINE

3512 3516B 3512E

SOIL COMPACTOR

CP44B CS76B 815K 815F CS10 CS11 CS12 CS54B CS64B 825H 825K 815F II CS44B 825G II CS11 GC

BACKHOE LOADER

438C 436C 416C 426C 428C

WHEEL DOZER

854G 854K 834G 834H 814K 814F 844H 844K 844 824H 824K 814F II 824G II

LANDFILL COMPACTOR

826G II 816F II 826H 826K 816K 836H 836G 836K 816F

PETROLEUM GEN SET

G3306B C27 C15 C18 C32 3512B 3512C

COMPACT WHEEL LOADER

901C 902C 902C2 903C 901C2 903C2

WHEEL LOADER

962H 986H 962L 986K 962K 962M 988H 988K 966H 966L 966K 966M 950GC 814K 962 966 GC 950G II 993 980G II 988K XE 990K 990H 950 GC 972M XE 938G II 993K 992K 994F 994K 994H 966G II 972H 972K 972M 972L 950H 950K 950M 950L 962G II 938G 938H 990 II 962M Z 950M Z 966K XE 972G II 966M XE 980F 980H 980L 980K 980M 982M

FORWARDER

584 584HD

INDUSTRIAL TRACTOR

HA771 TK371

ARTICULATED TRUCK

725C2 730C 725 740 735C 735B 730 735 OEM 735 725C 730C2 740C 740B 745C

UTILITY COMPACTOR

CB2.7 CB2.5 CB2.9 CC2.6

WAGON

613C II

WHEELED EXCAVATOR

M320F M317D2 W345C MH M318D M318C M318F M318C MH M315C M315D M316F M316D M313C M313D M322D2 MH M314F M322D MH M330D M325C MH M315D2 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C W345B II M320D2 M325B

ENGINE - INDUSTRIAL

XQ20 3561B

PNEUMATIC COMPACTOR

PF-300C PS-150C PS-300C CW-16 CW-14 CW34 PS-360C CW12 CW-34

INDUSTRIAL ENGINE

3512 C1.5 DG60 3516B 3512B 3512C C4.4

QUARRY TRUCK

777E 773E 772G 770G

WHEEL SCRAPER

621G 623G 651E 631G 613C 615C 613C II

LOGGER

322C

GAS ENGINE

G3512H G3512E G3516E G3516C G3520 G3516

TRACTOR

784C 776D

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQG400 PM3412 PMG3516 XQ2280 PP3516 C32 PM3516 XQG135

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 793 798

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3049 MH3295 MH3059 M325D L MH M325D MH

MOTOR GRADER

135H 120H 16 16M3

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6020B 6015B

TRACK-TYPE TRACTOR

D6G2 LGP D5R LGP D6R II D3G D4G D5R2 D5N D5H D5G D6N XL D6R D6T D6N D6K D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D3K2 XL D6R XL D6K2 XL D5R XL D7G D6K XL D9R D6G2 XL D6K2 D6R LGP D6R III D6K2 LGP D6N OEM D5K2 LGP D10R D11R D11T D7G2 D6K LGP D6R STD D5K2 XL

KNUCKLEBOOM LOADER

559C 2384D 2384C 579C 2484D 2484C

ASPHALT PAVER

AP1055 AP655 BG-240C BG555E AP-900B BG-260D BG-260C AP600 AP500F AP655F BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-2255C BG-230D AP-1050B AP-800D AP-800C AP555F AP-600D AP600F AP-655C AP-655D AP-300D AP-650B BG1055E AP-1055B AP-1055F AP-1055D AP-1055E BG-225C AP-255E BG655D BG-245C BG500E

PIPELAYER

561N PL61 583T 572R II

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

ENGINE - GENERATOR SET

C3.3DE50E0 C1.5DE13.5

VIBRATORY COMPACTOR

CB10 CS-44B CS-68B CB7 CP-533D CB1.8 CB1.7 CP-533E CS-323C CD-44B CS-433E CS-66B CP-663E CS-64B CB-66B CP-54 CB-534D CP-44 CB-64B CP-34 CB-536D CP-76 CP-74 CS78B CS54B CB-64 CB-54 CB-564D CB-214E CD-54 CS56B CB-44B CB-68B CB-434D CB-334E XW CS79B CP-68B CP-44B CS-583E CB-34 XW CB-32 CS74B CB-34 CB-24 CB-22 CB-14 CS-563C CS-563E CP68B CP44B CS-56 CS-54 CS-56B CS-44 CS-34 CS-663E CS-54B CS-78B CS-531D CS-79B CP-433C CP-433E CS-423E CS-76B CP-323C CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563C CB46B CB-54B CB-634D CD-54B CC-34 CB-224E CC-24 CB-225E CB-334E CB-335E CP-54B CS68B CS44B CP-56B CP-573E CP54B CP-74B CP76B CS-573E CS-683E CP56B

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 330D2 349D L 330FMHPU 336D L 349D2 352FMHPU 323F OEM 336FMHPU 330C 323D L

GENERATOR SET

DE1400 G3520 G3516 G3512 G3508 3508 3412C XQP150 G3306 XQ1140 D500GC C7.1 GEN C13GENSET D20 DG500 D25 XQ230 D30 D400GC 3516 XQ20T4F 3512 XQP60 D300GC XQP20 C18 GEN SE XQ425 C6.6 D1250 XQ125CM D550GC G3516B G3516C D1000 G3516E D600 GC G3516H G3516K 3508B C9 C4.4 D450GC C7.1DE200E C3.3 GEN S DE1250S 3516B GEN C2.2 D350GC XQP300 C18 I6 3306B XQP310 C4.4DE55E2 D250GC C4.4DE88E0 C4.4DE88E3 G3512E G3512H 3516C GEN SET G3512K XQP100 G3406 C13 XQ375 XQ35 C4.4 GEN S C4.4DE110E XQ60 G3412 DG400 DE450GC C15 GENSET 3412 C32 GEN SET CG137-12 C6.6DE150E C3.3DE50E0 C3.3DE50E2 C18 C15 C13 C15 I6 DG200 CG137-08 C1.1DE9.5 3456 DG450 C9.3 DE1500 DE400SGC C18 GEN SET DG125 C2.2DE18E3 DE1000S C9 GEN SET DG100 C7.1 C175-16GENSET DG350 C27 DE350SGC XQ330 C32 DG175 3056 3054 DG150 D800 DG50 C7.1 GEN S C15 GEN SE DG40 DG45 DE400GC C175-20 C175-16 DG30 DG35 G3412C C3.4 C3.3 DG20 DE1250 DG25 G3520C G3520B G3520E G3520H 3512C 3512B DG80 C2.2 GEN S C32B DG70 3406C C1.1 3406E C4.4DE65E3 C1.5 C3.3DE33E3 DG60 C3.3DE33E0 3516C 3516B C4.4DE110E2 3516E

ENERGY STORAGE

ECE2500 ETS1500 PGS1260 PGS1260 HD ECE1500 PGS840 ECE2000

RECLAIMER MIXER

RM400 RM500B RM-300 RM-500 RM-250C

ENGINE

G3516C G3516H G3520 G3520H

LOCOMOTIVE ENGINE

C175-16

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-201

ROAD RECLAIMER

RM400 RM500B RM-350B

ENGINE - MACHINE

C32

GEN SET ENGINE

3516B 3512B DE800S DE1100 C3.4B G3520 C15 GEN SE 3508B 3512

SKID STEER LOADER

226B 226D 252B3 232D3 272D XHP 226B3 226D3 272C 272D 252B 256C 272D3 272D2 232B 232D 236B 236D 242B3 242D3 216B 262C2 246D3 272D3 XE 279D3 272D2 XHP 249D3 236B3 260 236D3 262B 262D 262C 262D3 268B 242B 242D 246B 246D 246C 248B 216B3

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

TK370 573C TK380 HA870 553C 2570C 2570D HA770 563C 2470C 2670C 2670D

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 777D 777G 777F 775G OEM 785 770G 795F XQ 793D 793C 793F 772G 773E 773D 773G 797F 773F 797B 772 770 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 770G OEM 769D 785G 773G OEM 785C 785D 795F AC 793F AC

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced